Publish your products
K-27601-10L Components™ Frameless pivot shower door, 71-9/16" H x 39-5/8 - 40-3/8" W, with 3/8" thick Crystal Clear glass
Kohler

K-27601-10L Components™ Frameless pivot shower door, 71-9/16" H x 39-5/8 - 40-3/8" W, with 3/8" thick Crystal Clear glass

Add the final touch to your showering space with the luxurious Components™ frameless pivot shower door. This 3/8" thick Crystal Clear glass shower door features a contemporary design, and includes a magnetic seal on the moving panel to securely close the door for exceptional water containment. Beautiful back-to-back vertical door pulls for easy entry and exit complete the modern minimalist look. Simple installation includes 3/8" out-of-plumb adjustability on both the fixed and moving glass panels. The Components™ frameless pivot shower door naturally complements Components™ faucets and accessories.

Features

  • Frameless design emphasizes glass and creates a sleek, minimalist look.
  • Full-length magnetic seal keeps door firmly closed, providing excellent water containment.
  • Continuous 7/8" (22 mm) high aluminum bottom threshold.
  • Back-to-back 11-3/16" (284 mm) vertical shower door pulls.
  • Coordinates with other products in the Components™ collection.
  • CleanCoat® technology creates a protective barrier that repels water, prevents dirt and minerals from collecting, and makes it easier to remove hard water spots.

Material 

  • Frameless, 3/8" (10 mm) thick Crystal Clear tempered glass.
  • Anodized aluminum prevents rust and corrosion.

Installation 

  • Fits opening widths 39-5/8"–40-3/8" (1006–1026 mm).
  • 3/4" (19 mm) width adjustment.
  • Out-of-plumb adjustability simplifies installation.
  • Door can be installed to open to the left or right to suit your bathroom layout.
  • For residential use only.
  • Not for use in hospitality.

Notice To California Customer 

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27601-10L
  • Product familyAccessories
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2021-07-30
  • Edition number1
  • Height (inches)71.56
  • Width (inches)40.37
  • Depth (inches)6.12
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower screens
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit