Publish your products
K-27939 Lodern™ 15" cabinet pull
Kohler

K-27939 Lodern™ 15" cabinet pull

4.3 out of 5 stars4.3(6 reviews)

With elegant lines and squared angles, Lodern drawer pulls have been perfectly designed for the sleek contemporary cabinet collection. Whether functioning as a single hardware unit on smaller cabinets or aligning as a group to form a single decorative bar on larger cabinets with multiple drawers, Lodern hardware accentuates with elegant minimalist style. Choose from bold or more subtle contrasting metal finishes.


Features
  • Coordinates with Lodern vanity cabinets and Silestone® quartz vanity tops to complete your bathroom.
Material
  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.
Installation
  • Installation hardware and template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27939
  • Product familyAccessories
  • Product groupLodern™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)0.56
  • Width (inches)14.56
  • Depth (inches)1.37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit