Publish your products
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
Components® Wall-mount pot filler
    Kohler

    Components® Wall-mount pot filler

    Sleek and minimalist, the Components collection exudes calm sophistication. Strong, confident lines create bold and distinctive silhouettes accentuated by refined design details. The Components wall-mount pot filler melds this very style with a full 360° spout rotation and a 19" spout reach when fully-extended for superior clearance over cooktops and ranges. Plus, a main shutoff knob on the faucet adds safety by eliminating the need to reach directly over hot burners to turn on the water.

    Features

    • Articulating spout with 360° rotation offers superior clearance for filling pots on cooktops and ranges
    • Single knob handle with main knob handle shutoff
    • 3.2 gpm (12.1 lpm) flow rate at 60 psi (4.14 bar)
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • Coordinates with other products in the Components collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Technical specification
    • Unique ref.Kohler-K-28276
    • Product familyFaucets
    • Product groupComponents®
    • TypeObject (single object)
    • Date of publishing2024-03-15
    • Edition number1
    • Height (inches)8.52
    • Width (inches)2.28
    • Depth (inches)23.83
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States