Publish your products
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer
    Kohler

    Edalyn™ by Studio McGee Two-hole bridge kitchen sink faucet with side sprayer

    Drawing inspiration from the archives, the Edalyn kitchen faucet collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Transitional by design, each faucet is characterized by a distinguished, high-profile spout that is complemented by stacked detailing and clean lines. Beyond its striking appearance, the collection embraces practicality, providing superior spray performance for tackling kitchen tasks.

    Features

    • Designed in collaboration with Studio McGee
    • Two lever handles offer separate control of hot and cold water
    • Matching side sprayer provides flexibility and convenience for cleaning and food prep
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Three-hole installation
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28356
    • Product familyFaucets
    • Product groupEdalyn™
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)16
    • Width (inches)8
    • Depth (inches)9.18
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States