Publish your products
Billet™ Pull-down kitchen sink faucet with two-function sprayhead
Kohler

Billet™ Pull-down kitchen sink faucet with two-function sprayhead

The KOHLER® Billet kitchen faucet collection is a marvel to behold. Paying homage to a casting heritage and legacy within Kohler, this collection reflects the raw beauty of industrialization. This pull-down deck-mount kitchen sink faucet melds this very style with two spray functions, and the DockNetik secure docking system conveniently locks the sprayhead in place with not in use. Uniquely designed and manufactured to stand out, we bring you the Billet kitchen faucet collection.

Features

  • Two-function pull-down sprayhead with touch control allows you to switch between aerated and Sweep® sprays
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • DockNetik® secure docking system locks sprayhead into place when not in use
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Two round handles offer separate control of hot and cold water
  • KOHLER ceramic disc valves exceed industry longevity standards by over two times, ensuring durable performance for life
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Coordinates with other products in the Billet™ collectio

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28671-9
  • Product familyKitchen Sink Faucets
  • Product groupBillet™
  • TypeObject (single object)
  • Date of publishing2025-08-28
  • Edition number1
  • Height (inches)16.5
  • Width (inches)8
  • Depth (inches)8.64
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States