Publish your products
Arendela™ Semi-flush light
Arendela™ Semi-flush light
Arendela™ Semi-flush light
Arendela™ Semi-flush light
Arendela™ Semi-flush light
Arendela™ Semi-flush light
    Kohler

    Arendela™ Semi-flush light

    Arendela takes inspiration from briolette, a type of gemstone faceting that was invented in the late 15th century. The briolette cut is a pear-shaped stone that has facets on the entire surface. Typically used as a bead, the faceted stone hangs and catches the light from all sides, and is the inspiration for KOHLER Briolette Artist Editions vessel sink and our Arendela lighting collection.

    Features

    • The Arendela collection has a light, airy quality and is a beautiful accent for any space.
    • The delicate metal framework of the fixture suspends Arendela’s briolette faceted disks, which sparkle and throw reflections from all angles as they catch the light.
    • A perfect complement to the KOHLER Briolette glass vessel sink.
    • Candelabra base (E12) socket, works best with clear or frosted candelabra type B or G bulbs (sold separately).
    • Suitable for damp locations, per UL 1598.

    Material

    • Manufactured with quality materials and complemented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29374-SF03B
    • Product familyLighting Fixture
    • Product groupArendela™
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (inches)13.43
    • Width (inches)15.55
    • Depth (inches)15.55
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States