Publish your products
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
Malin™ by Studio McGee Cabinet knob
    Kohler

    Malin™ by Studio McGee Cabinet knob

    Drawing inspiration from the archives, the Malin vanity collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. With its distinctive square legs and clean lines, the Malin collection represents an undeniable Shaker sensibility. These delicate classic mushroom knobs add a captivating combination when paired with this uniquely versatile and timeless design.

    Features

    • Designed in collaboration with Studio McGee
    • Coordinates with Malin cabinets to complete your bathroom

    Material

    • Premium material construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Installation hardware included

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29979
    • Product familyFurniture
    • Product groupMalin™
    • TypeObject (single object)
    • Date of publishing2024-01-08
    • Edition number1
    • Height (inches)1.07
    • Width (inches)1.13
    • Depth (inches)1.13
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware

    Region availability

    North America
    Canada
    Mexico
    United States