Publish your products
Layne® Quiet-Close™ elongated toilet seat with antimicrobial agent
Kohler

Layne® Quiet-Close™ elongated toilet seat with antimicrobial agent

The Layne™ toilet seat is compatible with a wide variety of elongated one- and two-piece toilets. This toilet seat features innovative KOHLER® Quiet-Close™ technology that prevents slamming for a quieter bathroom environment. Unique Grip-Tight bumpers hold the seat firmly in place and prevent shifting.

Features

  • Quiet-Close™ elongated lid and seat prevents slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Quick-Attach® hardware for fast and secure installation
  • Color-matched plastic hinges
  • Antimicrobial agent inhibits growth of odor-causing bacteria, mold, and mildew. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly before and after each use
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Plastic construction

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-30015-A
  • Product familyToilet Seats
  • Product groupLayne®
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)1.9
  • Width (inches)14.17
  • Depth (inches)19.63
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • ETIM CodeEC011196
  • ETIM NameToilet seat
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States