Publish your products
Mossyoak 6-liter step trash can
Kohler

Mossyoak 6-liter step trash can

Crafted with thoughtful details and smart functionality, this KOHLER® step trash can will simplify your daily routine at home and meet the style demands of its surroundings. The 6-liter step trash can is ideal for small spaces, such as in a home office or next to a toilet. It opens with a sturdy foot pedal, allowing for hands-free operation. The functional design, with tabs that secure the bag in place, allows you to use any plastic shopping bag.

Features

  • Slim, elongated footprint perfect for small spaces, such as between a toilet and vanity
  • Removable liner with built-in tabs that secure bag in place
  • Fingerprint-resistant finish stays clean longer
  • Hands-free operation with durable metal foot pedal
  • Stay-open lid helps simplify bag changes
  • Quiet-Close™ lid closes gently and silently
  • Space-saving profile fits snugly against wall or cabinets
  • Hinge design protects wall from scuffs
  • Removable plastic liner is easy to clean
  • Cleans easily with a water-dampened cloth – no need for cleaners or abrasives

Material

  • Available in Stainless Steel, Black Stainless Steel, and White & Stainless Steel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-31319
  • Product familyAccessories
  • Product groupMossyoak
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)12.73
  • Width (inches)6.5
  • Depth (inches)11.41
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States