Publish your products
Occasion™ 21" two-light sconce
Occasion™ 21" two-light sconce
Occasion™ 21" two-light sconce
Occasion™ 21" two-light sconce
    Kohler

    Occasion™ 21" two-light sconce

    The Occasion lighting collection offers a modern rendition of 1960s Hollywood glamour across sconce, flush-mount, and pendant designs. Faceted metal bases and fluted cylindrical glass shades combine in centerpieces as elegant as they are functional. Like its Golden Age inspiration, the lighting collection evokes a vintage starlet charisma. Alluring and stylish, these statement pieces were created to complement the KOHLER® Occasion faucet collection.

    Features

    • Ridged cylindrical glass shades combine with faceted metals in vintage-inspired fixtures elegant enough for any room
    • Coordinates with faucets in the Occasion collection
    • Requires two bulbs with medium (E26) base; T10 bulb recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31777-SC02
    • Product familyLighting Fixture
    • Product groupOccasion™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)20.69
    • Width (inches)5.25
    • Depth (inches)7.37
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States