Publish your products
Artifacts™ 23" three-light sconce
Artifacts™ 23" three-light sconce
    Kohler

    Artifacts™ 23" three-light sconce

    Timeless in its inspiration, the Artifacts bathroom collection combines quality craftsmanship with artisan designs to lend character and authenticity to your space. The 23" three-light wall sconce is an elegant complement to vintage-inspired decor. The fixture features three clear glass shades with inner frosted glass diffusers, subtle metal detailing, and rounded angles. Choose a finish that coordinates your entire room.

    Features

    • Clear glass shades with inner frosted glass diffusers for reduced glare
    • Requires three bulbs with medium (E26) base; T10 bulb recommended (sold separately)
    • Coordinates with faucets and accessories in the Artifacts collection
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • For installation as a downlight only

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32806-SC03
    • Product familyLighting Fixture
    • Product groupArtifacts®
    • TypeObject (single object)
    • Date of publishing2023-01-17
    • Edition number1
    • Height (inches)13.29
    • Width (inches)22.98
    • Depth (inches)7.46
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States