Publish your products
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top
    Kohler

    Seagrove™ by Studio McGee 30" bathroom vanity cabinet with sink and quartz top

    Drawing inspiration from the archives, the Seagrove vanity collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Imbued with midcentury modern style, the vanity design features tapered legs adorned with beveled edges and gracefully curved transitions—all unmistakable hallmarks of the era. The inclusion of dimensional details like drop ring pulls embellished with exposed slotted screws create a striking balance, infusing the overall aesthetic with an enduring quality.

    Features

    • Designed in collaboration with Studio McGee
    • Set includes cabinet, precut quartz vanity top, backsplash, sink, tall legs and shelf, cabinet hardware
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 20-7/16" (519 mm) cabinet interior provides ample storage space
    • Finish-matched cabinet interior offers generous clearance for plumbing
    • Vanity top has 8" (203 mm) widespread faucet holes; requires deck-mount faucet (sold separately)
    • Vibrant® Polished Nickel hardware included on Ferrous Grey vanities and Vibrant Brushed Moderne Brass hardware on Light Clay vanities. Additional hardware finishes available (sold separately)

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sink
    • Solid and composite wood

    Installation

    • Easy installation – no special tools required
    • Sink preinstalled on vanity top to simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-35025
    • Product familyFurniture
    • Product groupSeagrove™
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)39.79
    • Width (inches)30.98
    • Depth (inches)22.44
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States