Publish your products
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm
    Kohler

    Castia™ by Studio McGee Widespread bathroom sink faucet, 0.5 gpm

    Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the faucets showcase the artistry of precision machine knurling and delicately stamped levers while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, Castia effortlessly harmonizes with a variety of environments.

    Features

    • Designed in collaboration with Studio McGee
    • Two lever handles offer separate control of hot and cold water
    • 6" (152 mm) spout reach
    • 0.5 gpm (1.9 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • Metal touch-activated drain with 1-1/4" tailpiece
    • Coordinates with other products in the Castia collection

    Material

    • Premium material construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • For 8" – 16" (203 – 406 mm) centers
    • Deck-mount
    • Handles are preassembled on valves to simplify installation

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-35908-4N
    • Product familyFaucets
    • Product groupCastia™
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (inches)5.6
    • Width (inches)8
    • Depth (inches)6
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit