Publish your products
Synthos™ 69-3/4" undermount single-bowl kitchen sink
Synthos™ 69-3/4" undermount single-bowl kitchen sink
Synthos™ 69-3/4" undermount single-bowl kitchen sink
Synthos™ 69-3/4" undermount single-bowl kitchen sink
Synthos™ 69-3/4" undermount single-bowl kitchen sink
    Kohler

    Synthos™ 69-3/4" undermount single-bowl kitchen sink

    Experience the simple elegance, exceptional and luxurious quality, and sleek design of the KOHLER Synthos collection. Bring the art of culinary excellence into your home with this refined, multidimensional 69-3/4" kitchen sink, which includes three sink racks and a drain cover. This versatile kitchen sink can be transformed into a customizable workstation tailored to your individual cooking and entertaining needs. To optimize your workflow, additional luxurious Synthos accessories are available and sold separately.

    • 69-3/4" sink designed for a 72" minimum cabinet space
    • Single bowl
    • 12-5/16" (313 mm) bowl depth
    • The three-tiered ledge design ensures optimal positioning of accessories, creating a seamless workflow
    • Box includes: Sink, drain cover, and three dishwasher-safe sink racks
    • The sink bowl features a generous slope, directing water and debris towards the drain for easy cleaning
    • Offset drain increases workspace in the sink, includes drain cover that lifts for easy cleaning and a discreet barrier-free water flow
    • SilentShield® sound-absorption technology offers quieter performance
    Technical specification
    • Unique ref.Kohler-K-37905
    • Product familyKitchen Sink
    • Product groupSynthos™
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    • Height (inches)17.05
    • Width (inches)19.05
    • Depth (inches)69.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States