Publish your products
Synthos™ 57-3/4" undermount single-bowl kitchen sink
Synthos™ 57-3/4" undermount single-bowl kitchen sink
Synthos™ 57-3/4" undermount single-bowl kitchen sink
Synthos™ 57-3/4" undermount single-bowl kitchen sink
Synthos™ 57-3/4" undermount single-bowl kitchen sink
    Kohler

    Synthos™ 57-3/4" undermount single-bowl kitchen sink

    Experience the simple elegance, exceptional and luxurious quality, and sleek design of the KOHLER® Synthos collection. Bring the art of culinary excellence into your home with this refined, multidimensional 57-3/4" kitchen sink, which includes three sink racks and a drain cover. This versatile kitchen sink can be transformed into a customizable workstation tailored to your individual cooking and entertaining needs. To optimize your workflow, additional luxurious Synthos accessories are available and sold separately.

    • 57-3/4" sink designed for a 60” minimum cabinet space
    • Single bowl
    • 11-11/16" (297 mm) bowl depth
    • The three-tiered ledge design ensures optimal positioning of accessories, creating a seamless workflow
    • Box includes: Sink, drain cover, and three dishwasher-safe sink racks
    • The sink bowl features a generous slope, directing water and debris towards the drain for easy cleaning
    • Offset drain increases workspace in the sink, includes drain cover that lifts for easy cleaning and a discreet barrier-free water flow
    • SilentShield® sound-absorption technology offers quieter performance

    Technical specification
    • Unique ref.Kohler-K-37906
    • Product familyKitchen Sink
    • Product groupSynthos™
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    • Height (inches)16.42
    • Width (inches)19.05
    • Depth (inches)57.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States