Publish your products
K-6349 Whitehaven® Hayridge® 35-11/16" x 21-9/16" x 9-5/8" Smart Divide® undermount double-bowl large/medium farmhouse kitchen sink with tall apron
K-6349 Whitehaven® Hayridge® 35-11/16" x 21-9/16" x 9-5/8" Smart Divide® undermount double-bowl large/medium farmhouse kitchen sink with tall apron
K-6349 Whitehaven® Hayridge® 35-11/16" x 21-9/16" x 9-5/8" Smart Divide® undermount double-bowl large/medium farmhouse kitchen sink with tall apron
    Kohler

    K-6349 Whitehaven® Hayridge® 35-11/16" x 21-9/16" x 9-5/8" Smart Divide® undermount double-bowl large/medium farmhouse kitchen sink with tall apron

    The Whitehaven Hayridge apron-front kitchen sink features the benefits of the Whitehaven with a gentle pattern of horizontal ridges on the apron-front. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results. The sink is designed to fit in most standard 36-inch apron-front cabinetry. A low barrier divides the two compartments, making it easy to wash and rinse large items while still keeping the two basins separate. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance.

     

    FEATURES

    • Textured ridge design on apron-front.
    • Fits minimum 36-inch apron sink base cabinet.
    • Large/medium bowls.
    • 9-inch depth.
    • Self-Trimming apron overlaps the cabinet face for easy installation and beautiful results.
    • No faucet holes.
    • Smart Divide® features a low dividing barrier that increases workspace and versatility.
    • Basin slopes 2 degrees toward drain to minimize water pooling.
    • Offset drain increases workspace in the sink and storage space underneath.
    • Includes cutout templates.

     

    Material

    • KOHLER enameled cast iron.

    Installation

    • Under-mount apron-front.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6349
    • Product familySinks
    • Product groupWhitehaven®
    • TypeObject (single object)
    • Date of publishing2014-01-10
    • Edition number1
    • Height (inches)9.63
    • Width (inches)21.56
    • Depth (inches)35.69
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit