Publish your products
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner
    Kohler

    K-707105-L Aerie® bath screen, 56-15/16"H x 32"W with 1/4" thick Crystal Clear glass and square corner

    Aerie shower doors deliver ease of installation and best-in-class aesthetics, operation, and feel. Incorporating truly unique design features, the Aerie bath screen provides a stylish and contemporary look both inside and out.

    FEATURES

    • Frameless, 1/4" (6 mm) thick Crystal Clear tempered glass.
    • CleanCoat® nanotechnology provides a smooth, nonstick surface to help prevent buildup of water stains, bacteria and mildew on your glass, to make it easy to clean and keep it looking like new.

    Technology

    • Swings in or out for easy access and cleaning.
    • Seal provides excellent water containment.
    • Square minimalist-style wall jamb.
    • No exposed screws for a sleek, contemporary look.

    Installation

    • Bath screen.
    • Out-of-plumb adjustability for simple installation.
    • 5/8" (16 mm) width adjustability on wall jamb.
    • Not for use in hospitality.
    • For residential use only.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-707105-L
    • Product familyAccessories
    • Product groupAerie®
    • TypeObject (single object)
    • Date of publishing2020-12-04
    • Edition number1
    • Height (inches)57
    • Width (inches)31.5
    • Depth (inches)1.25
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit