Publish your products
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat
    Kohler

    K-75792 Reveal® Nightlight Quiet-Close™ Elongated toilet seat

    With KOHLER Nightlight technology, you can safely locate your toilet in the dark without turning on the light. This Reveal toilet seat offers a choice of three brightness levels so you can adjust the nightlight as you please. An LED guide light on a 10-hour cycle helps you see your toilet in the dark, and LED lighting illuminates the bowl when the lid is lifted. Unique Grip-Tight bumpers hold the seat firmly in place and prevent shifting. This soft-close seat also features innovative technology that prevents the seat from slamming and simplifies both cleaning and installation.

    Features

    • Choose between three brightness levels: a soft glow or brighter illumination.
    • Dual LED lighting offers guiding light when lid is down and task light when lid is lifted.
    • Illumination cycle with automatic 10-hour nightlight.
    • Battery-operated - no electrical cords required.
    • Up to 12 months of battery life (uses 4 AA batteries, not included).
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Grip-Tight bumpers hold seat firmly in place.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

    Material 

    • Plastic.

    Notice To California Customer 

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-75792
    • Product familyAccessories
    • Product groupRevel®
    • TypeObject (single object)
    • Date of publishing2021-07-23
    • Edition number1
    • Height (inches)2.06
    • Width (inches)14.18
    • Depth (inches)18.06
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States