Publish your products
Components® Tall single-handle bathroom sink faucet, 1.2 gpm
Kohler

Components® Tall single-handle bathroom sink faucet, 1.2 gpm

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath. This single-hole bathroom sink faucet features a slim, elegant pin lever handle that is easy to control with one hand. The tall height of this faucet beautifully complements vessel-style sinks. Coordinate this sink faucet with Components shower and bath faucets and accessories to create a personalized design.

Features

  • 7" (178 mm) spout reach
  • Tall height is ideal for vessel-style sinks
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Single pin handle allows for both volume and temperature control
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
  • Includes metal pop-up drain with 1-1/4" metal tailpiece
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom
  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • For single-hole installation
  • Preattached flexible supply lines simplify installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-77959-4A
  • Product familyFaucets
  • Product groupComponents®
  • TypeObject (single object)
  • Date of publishing2023-12-15
  • Edition number1
  • Height (inches)11.25
  • Width (inches)1.88
  • Depth (inches)7
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States