Publish your products
PureWash® Elongated manual bidet toilet seat
PureWash® Elongated manual bidet toilet seat
PureWash® Elongated manual bidet toilet seat
PureWash® Elongated manual bidet toilet seat
PureWash® Elongated manual bidet toilet seat
    Kohler

    PureWash® Elongated manual bidet toilet seat

    The PureWash bidet toilet seat makes it easy to add the freshness and assurance of personal cleansing to your existing toilet. With a sleek, low-profile seat design and a Polished Chrome handle, PureWash provides a dual-spray wand for front and rear cleansing. This manual bidet toilet seat requires no electricity or batteries and installs in minutes, connecting to the toilet's water supply line.

    Features

    • Dual-function wand provides ambient water for front and rear cleansing
    • Convenient side lever handle allows for water pressure adjustment
    • Self-cleaning wand automatically rinses after each use
    • Manually-operated handle requires no batteries or electrical power
    • Quiet-Close™ elongated lid and seat prevents slamming
    • Quick-Release™ functionality allows seat to be removed easily from toilet for convenient cleaning
    • Grip-Tight bumpers hold seat firmly in place
    • Ergonomically contoured seat for user comfort
    • Fits most elongated toilets
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging
    • Seat with antimicrobial agent inhibits growth of odor-causing bacteria, mold, and mildew. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly before and after each use
    • Air-bubble wash offers a soft, gentle wash with effective cleansing

    Material

    • Plastic construction

    Installation

    • Requires connection to toilet water supply line. All hoses and connections are included

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-98804-CP
    • Product familyAccessories
    • Product groupPurewash™
    • TypeObject (single object)
    • Date of publishing2023-01-17
    • Edition number1
    • Height (inches)3.06
    • Width (inches)14.5
    • Depth (inches)19.94
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States