Publish your products
K-99699 DTV+™ on/off switch module
Kohler

K-99699 DTV+™ on/off switch module

KOHLER DTV+ switch modules give you the ability to integrate control of bathroom electrical devices with the DTV+ system, expanding the convenience and comfort of the DTV+ showering system. Modules allow for wireless control of multiple electrical devices such as bathroom lights, fans, and towel warmers. This on/off switch module retrofits to your existing light switches.

Features

  • The bridge and switch module system allows the user to control and operate most electrical devices from the DTV+ interface.
  • On/off switch module provides control of the electrical device and communcation to the DTV+ bridge module.
  • DTV+ system can control up to three switch modules utilizing the bridge module.
  • On/off switch modules must be located within 25ft of the bridge module for reliable operation.
  • Time delay allows users to select a predetermined delay for the lighting module after the system is turned off.
  • Example applications: Bathroom lighting, bathroom fans, switchable glass, towel warmers.

Material 

  • Premium material construction for durability and reliability.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99699
  • Product familyAccessories
  • Product groupDTV+™
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)1.93
  • Width (inches)2
  • Depth (inches)0.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 DescriptionElectrical switching
  • CSI MasterFormat 2014 Code26 24 13
  • CSI MasterFormat 2014 TitleSwitchboards

Region availability

North America
Canada
Mexico
United States