Publish your products
K-99700 DTV+™ dimmer switch module
Kohler

K-99700 DTV+™ dimmer switch module

KOHLER DTV+ switch modules give you the ability to integrate control of bathroom electrical devices with the DTV+ system, expanding the convenience and comfort of the DTV+ showering system. Modules allow for wireless control of multiple electrical devices such as bathroom lights, fans, and towel warmers. This dimmer switch module powers dimmable bathroom lighting and retrofits to your existing light switches.

Features

  • Wireless dimmer switch module provides control of dimmable lighting only.
  • DTV+ system can control up to three dimmer switch modules utilizing the bridge module.
  • Dimmer switch modules must be located within 25 ft. of the bridge module for reliable operation.
  • Time delay allows users to select a predetermined delay for the lighting module after the system is turned off.

Material 

  • Premium material construction for durability and reliability.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99700
  • Product familyAccessories
  • Product groupDTV+™
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)1.93
  • Width (inches)2
  • Depth (inches)0.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 DescriptionElectrical switching
  • CSI MasterFormat 2014 Code26 24 13
  • CSI MasterFormat 2014 TitleSwitchboards

Region availability

North America
Canada
Mexico
United States