Publish your products
Rill™ Widespread bathroom sink faucet, 1.2 gpm
Kohler

Rill™ Widespread bathroom sink faucet, 1.2 gpm

With smooth silhouettes blending into defined intersections, the Rill widespread bathroom sink faucet introduces a sense of elegance into your space. This Rill faucet complements a wide range of bathroom designs and coordinates with other products in the Rill bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • Two lever handles offer separate control of hot and cold water
  • UltraGlide® valves with dry-stem technology are designed to eliminate common leak paths and provide smooth, effortless control
  • 1.2 gpm (4.5 lpm) maximum flow rate
  • Box includes: Assembled faucet, clicker drain
  • Coordinates with other products in the Rill collection
  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Material

  • Premium material construction for durability and reliability
  • Spot Repel® finish resists fingerprints, smudges, and water spots (Brushed Nickel and Matte Black finishes only)

Installation

  • For 8" – 16" (203 – 406 mm) centers
  • Widespread
  • Simplified faucet installation; mounting hardware requires no special tools

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R27954-4D
  • Product familyFaucets
  • Product groupRill™
  • TypeObject (single object)
  • Date of publishing2024-02-22
  • Edition number1
  • Height (inches)7.98
  • Width (inches)8
  • Depth (inches)5.3
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States