Publish your products
Ealing™ 25" top-/undermount single-bowl kitchen sink
Kohler

Ealing™ 25" top-/undermount single-bowl kitchen sink

The Ealing single-bowl kitchen sink features an elegant design that complements any kitchen decor, and a generous 10" depth ideal for laundry and utility rooms. The Ealing sink is made of Neoroc®, a matte-finish composite material designed for extreme durability and unmatched beauty. Richly colored to complement any countertop, Neoroc helps minimize scratches, stains and fading and is highly heat- and impact-resistant.

Features

  • 27" (686 mm) minimum base cabinet width
  • Single bowl
  • 10" (254 mm) depth provides generous workspace
  • Single faucet hole with knockout holes for three additional accessories
  • Matte finish offers rich, dimensional color
  • K-80049 sink rack available (sold separately)
  • Sink strainer sold separately

Material

  • KOHLER Neoroc composite material is thermal shock-resistant and heat-resistant to 750°F
  • Color-dense Neoroc material helps to minimize the appearance of scratches and stains

Installation

  • Top-mount or undermount
  • Cutout templates included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R28003-1
  • Product familyKitchen Sink
  • Product groupEaling™
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)10.64
  • Width (inches)25
  • Depth (inches)22
Related
  • Material mainComposite
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States