Publish your products
K-T944-4 Stillness® Widespread wall-mount bathroom sink faucet trim, requires valve
Kohler

K-T944-4 Stillness® Widespread wall-mount bathroom sink faucet trim, requires valve

Streamlined elements and understated sophistication are the essence of Stillness faucets. An ideal faucet for vessel-style sinks, this trim mounts on the wall and keeps countertops free of clutter. The trim features a graceful spout and two ergonomic lever handles for easy operation. When paired with a two-handle ceramic disc valve, this trim offers optimal performance.

Features

  • Brass construction.
  • Dual control wall-mounted.
  • Less drain.
  • Stationary spout.
  • 4-9/16" (116 mm) min to 6-1/16" (154 mm) max spout from the wall to center of the outlet.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].

Material

  • KOHLER finishes resist corrosion and tarnishing.

Water Conservation & Rebates

  • WaterSense®-labeled 1.2-gpm faucets use at least 45 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T944-4
  • Product familyFaucets
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2014-11-17
  • Edition number1
  • Height (inches)1.81
  • Width (inches)8
  • Depth (inches)6.06
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States