Publish your products
K-4008 Reveal® Quiet-Close™ elongated toilet seat
K-4008 Reveal® Quiet-Close™ elongated toilet seat
    Kohler

    K-4008 Reveal® Quiet-Close™ elongated toilet seat

    Designed to fit most elongated toilets, the Reveal seat combines transitional styling and advanced technology. The overhanging lid completely conceals the seat ring, creating a sleek, unified appearance. Unique Grip-Tight bumpers hold the seat firmly in place and prevent shifting. This soft-close seat features innovative technology that prevents the seat from slamming and simplifies both cleaning and installation.

    FEATURES

    • Overhanging lid design creates a clean and sleek look.
    • Quiet-Close™ lid closes slowly and quietly without slamming.
    • Grip-Tight bumpers add stability and prevent shifting.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 17-5/8", Height 1", Width 13-9/16"

    Technical specification
    • Unique ref.kohler-K-4008
    • Product familyToilet Seats
    • Product groupReveal®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats

    Region availability

    North America
    Canada
    Mexico
    United States