Publish your products
K-5287 Strive® 15" x 15" x 9-5/16" Undermount bar sink with rack
K-5287 Strive® 15" x 15" x 9-5/16" Undermount bar sink with rack
    Kohler

    K-5287 Strive® 15" x 15" x 9-5/16" Undermount bar sink with rack

    3.8 out of 5 stars3.8(6 reviews)

    This Strive bar sink offers professional style with easy-to-clean curved corners. Made of thick, premium quality 16-gauge stainless steel, the compact basin features a sound-absorption system that significantly reduces disposal and dishwashing noise. This entertainment sink includes a bottom sink rack to help prevent scratches.

    FEATURES

    • 18-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • No faucet holes.
    • Rear drain increases workspace in the sink and allows for more storage space underneath the sink.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes a bottom sink rack and installation hardware.
    • Rounded 10mm corners are easy to clean.

    Material

    • Handcrafted from 16-gauge stainless steel.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 15", Height 9-5/16", Width 15"

    Technical specification
    • Unique ref.kohler-K-5287
    • Product familyKitchen Sinks
    • Product groupStrive®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States