Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/138db23d-667d-4f05-ab3d-e585c93a0b0e
Home
Categories
Sanitary
Toilet Accessories
K-5673 Toobi® Vertical toilet paper holder
Available in United States
Kohler
Follow
K-5673 Toobi® Vertical toilet paper holder
Under Construction
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
kohler-K-5673
Product family
Tissue Holders
Product group
Toobi®
Type
Object (single object)
Date of publishing
2019-05-06
Edition number
1
Links
Links
Product url
https://www.us.kohler.com/us/toobi-vertical-toilet-tissue-holder/productDetail/tissue-holders/429117.htm
Installation instructions
https://www.us.kohler.com/us/toobi-vertical-toilet-tissue-holder/productDetail/tissue-holders/429117.htm
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Technical description
https://www.us.kohler.com/us/toobi-vertical-toilet-tissue-holder/productDetail/tissue-holders/429117.htm
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
K-4325 Kingston™ Wall-mount top spud flushometer bowl
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download