Publish your products
K-73146 Composed® double robe hook
Kohler

K-73146 Composed® double robe hook

Timeless and deliberate, the Composed collection embodies the beautifully understated elements of minimalist design. By eliminating unnecessary details, the collection is designed to elicit an emotional response with its stark, refined beauty. This double robe hook complements Composed faucets and accessories.

FEATURES

  • Provides additional storage in bathroom space.
  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with faucets and accessories in the Composed collection.

Installation

  • Installation template included.

Get in contact with Kohler

Specification
  • Product Dimensions

    L 4-3/4", H 1-3/4", W 1-3/4"

Technical specification
  • Unique ref.kohler-K-73146
  • Product familyRobe Hooks
  • Product groupComposed®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit