Publish your products
K-76519-4 Artifacts® deck-mount bridge kitchen sink faucet with lever handles and sidespray
Kohler

K-76519-4 Artifacts® deck-mount bridge kitchen sink faucet with lever handles and sidespray

The Artifacts faucet collection brings you classic designs reimagined in fresh new ways for various task areas of the kitchen. This Artifacts bridge faucet celebrates vintage style with its lever handles and Victorian-inspired full-swivel spout. A convenient sidespray lets you switch from gentle BerrySoft® spray to powerful Sweep® spray at the touch of a button, so you're set for food prep as well as quick cleanup.

FEATURES

  • Matching two-function sidespray featuring Sweep® Spray and BerrySoft® provides convenience for cleaning and food prep.
  • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
  • BerrySoft® is a light spray that gently washes fruits and vegetables.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the sidespray easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Tall swing spout and 360-degree spout rotations offer superior clearance for filling pots and cleaning.
  • Two lever handles offer separate control of hot and cold water.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.
  • Sidespray is color-matched to the faucet finish.

Installation

  • Three-hole or four-hole installation

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 11-5/16", Height 13-1/2", Width 14-15/16"

Technical specification
  • Unique ref.kohler-K-76519-4
  • Product familyKitchen Sink Faucets
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States