Publish your products
K-R76216-4D Rubicon® 8" widespread bathroom faucet
Kohler

K-R76216-4D Rubicon® 8" widespread bathroom faucet

Drawing inspiration from Art Deco style, Rubicon blends clean lines with subtle curves for a versatile and contemporary design. Its streamlined look is easy to clean and complements a variety of modern bathrooms. This widespread faucet includes easy-to-install and leak-free UltraGlide® valves.

FEATURES

  • Two-lever handles offer seperate control of hot and cold water.
  • 8 in. widespread bathrom sink faucet for 8 in. - 16 in. centers.
  • KOHLER ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • KOHLER ScratchShield™ finishes resist corrosion, tarnising and withstand the toughest of daily use.
  • 1.2 gpm (gallons per minute) flow rate.

Material

  • Premium metal construction for durability and reliability.

Installation

  • Handles come pre-assembled on valves which simplifies installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 6-11/16", Height 5-1/8", Width 21-1/2"

Technical specification
  • Unique ref.kohler-K-R76216-4D
  • Product familySink Faucets
  • Product groupRubicon®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit