Publish your products
K-T14414-3 Purist® Wall-mount bathroom sink faucet trim with 9", 90-degree angle spout and cross handles, requires valve
Kohler

K-T14414-3 Purist® Wall-mount bathroom sink faucet trim with 9", 90-degree angle spout and cross handles, requires valve

Capturing the style of minimalist design, Purist faucets deliver streamlined water control. This sink faucet trim features a 90-degree angled spout and cross handles for easy operation. The convenient wall-mount design provides a clutter-free countertop in your bath or powder room. When paired with two-handle ceramic disc valves, this trim offers optimal performance.

FEATURES

  • Brass construction.
  • Dual control wall-mounted.
  • Cross handles.
  • Stationary spout.
  • Less drain.
  • 9'' (229 mm) 90deg spout from wall to center of drain.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].

Water Conservation & Rebates

  • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 9-1/2", Height 8-1/2", Width 8"

Technical specification
  • Unique ref.kohler-K-T14414-3
  • Product familySink Faucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States