Publish your products
K-T14501-4 Purist® Rite-Temp® pressure-balancing valve trim with lever handles, valve not included
Kohler

K-T14501-4 Purist® Rite-Temp® pressure-balancing valve trim with lever handles, valve not included

Purist faucets and accessories combine simple, architectural forms with sensual design lines. Featuring this modern, minimalist style, this Purist valve trim brings sophistication to your shower with its bold shape and single lever handle. The trim features a convenient push-button diverter, which smoothly transitions water from the showerhead to a bath spout. Pair this trim with a Rite-Temp® pressure-balancing valve with push-button diverter, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Brass construction.
  • Lever handle.
  • Push-button diverter.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 6-1/64", Height 6-1/2", Width 6-1/2"

Technical specification
  • Unique ref.kohler-K-T14501-4
  • Product familyHandle Trim
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit