Publish your products
K-100T70-4AKA Triton® Bowe® 1.0 gpm monoblock gooseneck bathroom sink faucet with aerated flow and lever handles, drain not included
Kohler

K-100T70-4AKA Triton® Bowe® 1.0 gpm monoblock gooseneck bathroom sink faucet with aerated flow and lever handles, drain not included

Defined by a sleek, contemporary curved profile, Triton Bowe faucets deliver solid brass construction at an exceptional value. This Triton Bowe monoblock gooseneck faucet features two lever handles with red/blue indexing, quarter-turn ceramic valves, and a vandal-resistant aerated flow.

Features

  • Quarter-turn washerless ceramic disc valves.
  • Vandal proof lever handles.
  • Gooseneck swing/rigid spout with 5-1/4" (133 mm) reach
  • Lower flow aerator options are available (refer to the Kohler Price Book).
  • 1.0 gal/min (3.8 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
  • Vandal resistant aerated outlet.

Material

  • Brass construction.
  • Brass valve bodies.

Installation

  • Single-hole installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-100T70-4AKA
  • Product familyFaucets
  • Product groupTriton® Bowe®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)16.62
  • Width (inches)2.25
  • Depth (inches)5.25
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit