Publish your products
Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet
Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet
Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet
Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet
Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet
    Kohler

    Consonance® 69-1/4" x 69-1/4" drop-in whirlpool bath with BodyMassage™ backjet

    With two distinct bathing wells of different depths and a cool-off area, this whirlpool lets you create your own home-spa experience for two people. Individually adjustable jets, effervescence ports, and two sets of backjets offer a range of options for gentle or invigorating water massages suited to each bather. Chromatherapy lights permeate the bath while allowing you to change the atmosphere as you please.

    Features

    • 6 hydromassage jets can be individually adjusted for water flow and direction
    • Variable-speed pump for adjusting hydromassage intensity
    • Two sets of 10 backjets target the lower back and shoulders to relieve tension and encourage deep breathing
    • Chromatherapy lighting allows you to select a preferred color scheme to suit your mood
    • Built-in heater
    • Remote control
    • Spacious design accommodates up to two bathers
    • Two distinct bathing wells and a cool-off area allow you to create your own experience
    • Two pillows provided for added comfort

    Hydrotherapy

    • 8 effervescence ports deliver gentle, caressing bubbles
    • Whirlpool
    • Backjets
    • Chromatherapy

    Material

    • Acrylic

    Installation

    • Drop-in or undermount

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1111-VLN
    • Product familyBathtubs
    • Product groupConsonance®
    • TypeObject (single object)
    • Date of publishing2023-09-09
    • Edition number1
    • Height (inches)24
    • Width (inches)69.27
    • Depth (inches)69.27
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit