Publish your products
7242 72" x 42" drop-in whirlpool bath
7242 72" x 42" drop-in whirlpool bath
7242 72" x 42" drop-in whirlpool bath
    Kohler

    7242 72" x 42" drop-in whirlpool bath

    Treat yourself to a truly relaxing experience. With massaging jets soothing away tension where you need it most, and armrests and back supports offering an inviting place to rest, this whirlpool bath is designed to pamper you. The sleek oval basin fits two people comfortably.

    Features

    • Single-speed whirlpool offers performance and value, with 6 fully adjustable jets
    • Hydromassage flow and direction can be controlled at each jet
    • Spacious design accommodates up to two bathers
    • Integral lumbar support and armrests offer extra comfort while bathing

    Hydrotherapy

    • Whirlpool

    Material

    • Acrylic

    Installation

    • Reversible drain
    • Drop-in

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1131
    • Product familyBathtubs
    • Product group7242
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)20.13
    • Width (inches)42
    • Depth (inches)72
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit