Publish your products
K-1149 7242 72" x 42-1/8" oval drop-in bath
K-1149 7242 72" x 42-1/8" oval drop-in bath
K-1149 7242 72" x 42-1/8" oval drop-in bath
    Kohler

    K-1149 7242 72" x 42-1/8" oval drop-in bath

    Bathe with a partner in stylish comfort. This generous 6-foot bath offers a wide oval basin for a fully immersing soak. Molded back supports and armrests on both ends let you enjoy optimum relaxation.

    FEATURES

    • Spacious design accommodates up to two bathers.
    • Integral lumbar support and armrests offer extra comfort while bathing.

    Material

    • Acrylic.

    Installation

    • Reversible drain.
    • Drop-in.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1149
    • Product familyBathtubs
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)19.75
    • Width (inches)42.12
    • Depth (inches)72
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit