Publish your products
K-11831 Touchless square hybrid valve and sensor kit
Kohler

K-11831 Touchless square hybrid valve and sensor kit

The KOHLER hybrid energy system is a first-of-its kind 30-year power solution for touchless faucets. When combined with Insight Technology, this system provides an environmentally-friendly, virtually maintenance-free electronic faucet.

Features

  • Powered by the Kohler hybrid energy system.
  • Required for Memoirs® wall-mount Touchless faucets.
  • 0.5 gpm (1.9 lpm) maximum flow rate.
  • On demand on and off . 30 second maximum cycle time.
  • Ideal for use with KOHLER Vessels.
  • Low-lead (SDWA) compliant.

Material 

  • Brass construction.

Technology 

  • Insight™ adaptive infrared technology.
  • Includes one 3.6V size C Hybrid energy cell.

Installation 

  • Adjustable sensor/spout distance.
  • Easy installation. Hybrid battery powered.It does not require AC connection.

Notice to California Customer 

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11831
  • Product familyValves
  • Product groupFaucet Valve
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)10
  • Width (inches)9
  • Depth (inches)4.94
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit