Publish your products
K-9132 Round shower drain for use with plastic pipe, gasket included
Kohler

K-9132 Round shower drain for use with plastic pipe, gasket included

This KOHLER shower drain is designed to be installed on any shower receptor, not meant for tile or marble installations. Can be installed on 2" metal or plastic pipe.

  • FEATURES
  • Round, preforated strainer shower drain.
  • For use with 2" metal or plastic pipe, includes 2" plastic pipe gasket/bushing.
  • For acrylic, fiberglass, Cast Iron or Vikrell shower receptors.
  • Material
  • Solid brass construction.

Get in contact with Kohler

Specification
  • Product dimensions:

    L 4-3/8", H 1-15/16"W 4-3/8"

Technical specification
  • Unique ref.kohler-K-9132
  • Product familyShower Fittings
  • Product groupShower Drain
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit