Publish your products
K-13142-4A Pinstripe® Pure Vertical spray bidet faucet with lever handles
Kohler

K-13142-4A Pinstripe® Pure Vertical spray bidet faucet with lever handles

With its smooth, clean silhouette, Pinstripe Pure evokes a sense of relaxed luxury and vintage 1930s American style. This two-handle bidet faucet brings both comfort and simplicity to your bathroom. It comes with everything needed to outfit your bidet, including simple ADA-compliant lever handles, a vertical spray, and easy-to-install and leak-free UltraGlide™ valves.

FEATURES

  • Flexible connections for easy installation.
  • Pop-up drain with lift rod and tailpiece.
  • Vertical spray.
  • Fixture-mount transfer valve/vacuum breaker.
  • Available with plain lever handles.
  • Quarter-turn washerless ceramic disc valves.

Material

  • Metal construction.
  • Brass valve bodies.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13142-4A
  • Product familyFaucets
  • Product groupPinstripe® Pure
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6.12
  • Width (inches)5.5
  • Depth (inches)2.12
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit