Publish your products
K-1687 Sonata® 48" x 36" x 90" center drain shower stall with integral high-dome ceiling, requires grab bar
K-1687 Sonata® 48" x 36" x 90" center drain shower stall with integral high-dome ceiling, requires grab bar
    Kohler

    K-1687 Sonata® 48" x 36" x 90" center drain shower stall with integral high-dome ceiling, requires grab bar

    With an integrated high-dome ceiling and a spacious design, this Sonata shower stall offers ample room for comfortable showering. Integral ledges provide space for your shampoos, soaps, and other shower accessories. The stall is predrilled for the Sonata accessory kit, consisting of a grab bar and shelf. A removable corner shower seat is an optional accessory.

    FEATURES

    • Integral soap ledges.
    • Single threshold for alcove installation.
    • Center drain.
    • Requires the K-9459 Sonata accessory kit (sold separately).
    • Please contact your distributor for this product's pricing information.

    Material

    • Acrylic.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1687
    • Product familyShowers
    • Product groupSonata®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)90
    • Width (inches)48
    • Depth (inches)36
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit