Publish your products
Derring® 19-1/2" oval undermount bathroom sink
Derring® 19-1/2" oval undermount bathroom sink
    Kohler

    Derring® 19-1/2" oval undermount bathroom sink

    Inspired by studio pottery, the KOHLER® Derring collection celebrates the inherent beauty and authenticity of handcrafted ceramics. Each oval undermount bathroom sink is a one-of-a-kind creation, finished with unique artisanal glazes that produce fascinating surface effects .A hand-carved texture accentuates the subtle tonal variations of the glazes. Featured in neutral hues, this sink can be the centerpiece of your bath, or it can serve as a unifying element that pulls everything else together.

    • Oval basin with carved textural pattern
    • Artisanal glazes are easy to care for and durable
    • Neutral hues complement a wide range of fixtures and faucets
    • Natural glaze variations make each sink unique yet beautifully complementary when paired side-by-side
    • Fits KOHLER® Caxton 14" x 17" (355.5 x 432 mm) countertop cutout
    • No faucet holes; requires wall- or counter-mount faucet

    Material

    • Vitreous china

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-17889-RL
    • Product familyBathroom Sinks
    • Product groupDerring®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)7.19
    • Width (inches)16.38
    • Depth (inches)19.38
    Related
    • Material mainVitreous china
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • ETIM CodeEG015110
    • ETIM NameGutters/tanks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit