Publish your products
Derring® Carillon® 21" rectangular drop-in bathroom sink, no overflow
Kohler

Derring® Carillon® 21" rectangular drop-in bathroom sink, no overflow

Inspired by studio pottery, the KOHLER® Derring collection celebrates the inherent beauty and authenticity of handcrafted ceramics. Each sink is a one-of-a-kind creation, finished with unique artisanal glazes that produce fascinating surface effects. A hand-carved texture accentuates the subtle tonal variations of the glazes. Featured in neutral hues, this sink can be the centerpiece of your bath, or it can serve as a unifying element that pulls everything else together. This rectangular drop-in bathroom sink offers a recessed, low-profile installation that sits just above your counter.

  • Rectangular basin with carved textural pattern
  • Artisanal glazes are easy to care for and durable
  • Neutral hues complement a wide range of fixtures and faucets
  • Natural glaze variations make each sink unique yet beautifully complementary when paired side-by-side
  • Wading pool design accommodates a wide variety of faucets
  • No faucet holes; requires wall- or counter-mount faucet

Material

  • Vitreous china

Installation

  • Vessel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-17916-RL
  • Product familyBathroom Sinks
  • Product groupDerring® Carillon®
  • TypeObject (single object)
  • Date of publishing2026-01-01
  • Edition number1
  • Height (inches)6.13
  • Width (inches)14.56
  • Depth (inches)21.13
Related
  • Material mainVitreous china
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit