Publish your products
Traditional soap/lotion dispenser
Kohler

Traditional soap/lotion dispenser

Fill this dispenser with your favorite liquid soap or hand lotion. Its traditional curves lend elegance to your kitchen sink while keeping your countertop tidy. Available in a range of finishes to complement your kitchen decor.

  • Holds up to 16 ounces of soap or lotion; refillable from top
  • Clamshell packed
  • Coordinates with traditional-style faucets

Material

  • Solid-brass construction for durability and reliability
  • Brass

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1894-C
  • Product familySoap Dispensers
  • Product groupSoap Dispenser
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
  • Height (inches)3.23
  • Width (inches)1.99
  • Depth (inches)4.46
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit