Publish your products
K-1948 Archer® 66" x 32" drop-in bath with end drain
K-1948 Archer® 66" x 32" drop-in bath with end drain
    Kohler

    K-1948 Archer® 66" x 32" drop-in bath with end drain

    Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath offers a low step-over height while allowing deep, comfortable soaking and a lumbar arch gently support the natural curves of your body. KOHLER ExoCrylic™ is the next generation of bathroom acrylics, featuring a lighter weight for easier installation and 90% fewer VOCs produced during manufacturing.

    FEATURES

    • Comfort Depth® design offers a convenient 19-inch step-over height while retaining the same depth as a standard 21-inch bath.
    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.
    • Textured bottom surface
    • Reversible drain.
    • Coordinates with other products in the Archer collection.

    Material

    • Acrylic

    Installation

    • Drop-in

    Additional Hydrotherapy Options

    • Soaking Bath - K-1948-0
    • Soaking Bath + Bask heated surface - K-1948-W1
    • BubbleMassage air bath - K-1949-G
    • BubbleMassage air bath + Bask heated surface - K-1949-GW
    • VibrAcoustic - K-1949-VB
    • VibrAcoustic + Bask heated surface - K-1949-VBW
    • Whirlpool - K-1949-0
    • Whirlpool + heater - K-1949-H
    • Whirlpool + Bask heated surface - K-1949-W1
    • Whirlpool + BubbleMassage air bath - K-1949-XHG
    • BubbleMassage air bath - K-1949-G
    • BubbleMassage air bath + Bask heated surface - K-1949-GW
    • VibrAcoustic - K-1949-VB
    • VibrAcoustic + Bask heated surface - K-1949-VBW
    • Whirlpool - K-1949-0

    Get in contact with Kohler

    Specification
    • Product Dimensions

      L 66", H 19", W 32"

    Technical specification
    • Unique ref.kohler-K-1948
    • Product familyBathing
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit