Publish your products
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain
    Kohler

    K-1957-LA Underscore® Rectangle 60" x 32" alcove bath with integral apron, integral flange and left-hand drain

    Featuring a simple, crisp design, this Underscore alcove bath exudes refined style with contemporary flair. A slotted overflow drain allows for a luxuriously deep bath as you relax against the comfortable sloped backrest.

    FEATURES

    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.
    • Integral apron creates a clean, finished look.
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
    • Textured bottom surface

    Material

    • Acrylic.

    Installation

    • Left drain.
    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately).
    • Alcove.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1957-LA
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)22.5
    • Width (inches)32
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit