Publish your products
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud
    Kohler

    Sunstruck® 65-1/2" x 35-1/2" freestanding Heated BubbleMassage™ air bath with Bask® heated surface and fluted shroud

    Completely surround your body in a soothing cushion of heated massaging bubbles in this Sunstruck® freestanding air bath. With airjets pushing humidified air through the water, this bath delivers a blissfully warm, invigorating full-body massage experience, while the heated surface warms your back, shoulders and neck. The oval, ergonomic design supports your body for a deep, relaxing soak. With its gracefully shaped lines and fluted shroud, this versatile bath complements a wide range of bathroom styles and offers easy three-step installation.

    Features

    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck
    • Three heat settings allow you to customize the surface temperature
    • 118 to 122 airjets release thousands of heated bubbles that surround and support the body in a warm massage
    • Automatic and manual purge cycles remove residual water from air channels after use
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Freestanding design creates a striking focal point in your bathing area
    • 16" (406 mm) depth offers a deep soaking experience
    • Integral lumbar support on both ends
    • Textured bottom surface
    • Wide ledge on one side is ideal for deck-mount faucet and/or handshower
    • Fluted shroud
    • Built-in 600W BubbleMassage™ heater warms humidified air before it enters the bath
    • Built-in 60W electric heater included to keep bath surface warm

    Technology

    • Auto-shutoff timer on blower allows users to enjoy Heated BubbleMassage™ experience for 60 minutes before turning off
    • User interface: two separate electronic keypad controls for Heated BubbleMassage™ and Bask®

    Material

    • Acrylic

    Installation

    • Center drain
    • Freestanding
    • PureFlo drains are not recommended for a deck-mount faucet installation
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires two dedicated circuits
    • Remote blower motor installation required (relocation kit is included)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1967-GHW
    • Product familyBathtubs
    • Product groupSunstruck™
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)24.84
    • Width (inches)36.5
    • Depth (inches)66.3
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit