Publish your products
K-1978 Tresham® 60" x 36" single threshold right-hand drain shower base with integral left-hand seat
Kohler

K-1978 Tresham® 60" x 36" single threshold right-hand drain shower base with integral left-hand seat

The elegant simplicity of Shaker-style furniture inspires the edgy, neo-traditional design of the Tresham Suite. The crisp features of the Tresham receptor bring a heightened sense of elegance to a timeless aesthetic, executed in durable KOHLER® Acrylic. Complements the Tresham suite as well as a variety of styles from classic to modern.

  • 60"L x 36"W x 6-1/4"H
  • Integral 18" undercut seat
  • Three-sided integral flange
  • Right-hand drain
  • Low threshold
  • Durable acrylic construction

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-1978
  • Product familyShower Receptors
  • Product groupTresham™
  • TypeObject (single object)
  • Date of publishing2011-06-22
  • Edition number1
Classification
  • BIMobject CategorySanitary - Shower trays

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit