Publish your products
K-2215 Ladena® 23-1/4" x 16-1/4" x 8-1/8" Undermount bathroom sink
K-2215 Ladena® 23-1/4" x 16-1/4" x 8-1/8" Undermount bathroom sink
    Kohler

    K-2215 Ladena® 23-1/4" x 16-1/4" x 8-1/8" Undermount bathroom sink

    With its unique curved bottom and clean lines, Ladena evokes casual elegance. This spacious and distinctive sink has a smooth, glazed rim for a polished look and is versatile enough to complement traditional and modern bathrooms.  

    Features

    • Rectangular basin with curved bottom.
    • Overflow drain.
    • No faucet holes; requires wall- or counter-mount faucet.
    • ADA-compliant when installed in a 21" minimum depth countertop

    Material

    • Vitreous china.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 23-1/4", Height 8-1/8", Width 16-1/4"

    Technical specification
    • Unique ref.kohler-K-2215
    • Product familyBathroom Sinks
    • Product groupLadena®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit