Publish your products
K-1995 Contemporary design soap/lotion dispenser
Kohler

K-1995 Contemporary design soap/lotion dispenser

With a contemporary, sleek design, this dispenser brings both style and convenience to your kitchen sink. Store your dish soap, hand soap, or hand lotion right where you need it while keeping your counter free of clutter. Available in a range of finishes to complement your kitchen decor. 

Features

  • Holds up to 16 ounces of soap or lotion; refillable from top
  • Solid-brass construction
  • Greater thread length is suitable for use with thicker countertops.
  • Coordinates with contemporary-style faucets.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 4", Height 4-7/16"

Technical specification
  • Unique ref.kohler-K-1995
  • Product familyKitchen Accessories
  • Product groupSoap Dispensers
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit